How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | C: | 14 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| B: | 13 | AE2: | 0.68 |
| RQ: | 7.35 in | AD: | 8.85 |
| BF: | 0.41 | G: | 2.91 |
| I: | 7.5 in | AG: | 10.5 |
| AK: | 4.5 | F: | 5.81 |
| V: | 4.26 in | AE1: | 0.97 |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | LQ: | 7.85 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Bore Code: | 47 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 24.006 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 2021 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

