Grove Gear HMQ252-7.5-2-2.938-180TC-L1
Part #:HMQ252-7.5-2-2.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | RQ: | 7.98 in |
| B: | 13 | G: | 2.91 |
| AG: | 10.5 | C: | 14 in |
| AJ: | 7.25 | BD: | 9 |
| AE1: | 0.97 | I: | 7.5 in |
| AD: | 8.85 | T: | 2.938 |
| F: | 5.81 | D: | 5.12 |
| LQ1: | 8.61 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2021 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Output RPM: | 233.3 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24.006 |
| Service Factor: | 1 | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

