Grove Gear HMQ252-7.5-2-2.938-180TC-L2
Part #:HMQ252-7.5-2-2.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.68 |
| BF: | 0.53 | I: | 7.5 in |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| F: | 5.81 | LQ1: | 8.61 in |
| B: | 13 | AE1: | 0.97 |
| AJ: | 7.25 | V: | 4.26 in |
| C: | 14 in | BD: | 9 |
| D: | 5.12 | AD: | 8.85 |
| RQ: | 7.98 in | G: | 2.91 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2021 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Bore Code: | 47 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 24.006 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

