How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | F: | 5.81 |
| BD: | 9 | BF: | 0.53 |
| LQ1: | 8.61 in | C: | 14 in |
| B: | 13 | AD: | 8.85 |
| T: | 2.938 | G: | 2.91 |
| AE2: | 0.68 | AE1: | 0.97 |
| AG: | 10.5 | RQ: | 7.98 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BE1: | 0.5 in |
| I: | 7.5 in | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 7.5:1 | Assembly: | HMQ-2 |
| Output RPM: | 233.3 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2021 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 24.006 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Bore Code: | 47 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

