How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BD: | 9 |
| I: | 7.5 in | AE1: | 0.97 |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 2.91 | D: | 5.12 |
| T: | 2.938 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | B: | 13 |
| AE2: | 0.68 | C: | 14 in |
| V: | 4.26 in | AG: | 10.5 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 2021 |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.938 in |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output RPM: | 233.3 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 24.006 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

