How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | C: | 14 in |
| G: | 2.91 | AJ: | 5.88 |
| AK: | 4.5 | I: | 7.5 in |
| LQ: | 7.85 in | RQ: | 7.35 in |
| BD: | 5.88 | AG: | 10.5 |
| F: | 5.81 | D: | 5.12 |
| T: | 3 | B: | 13 |
| AD: | 8.85 | V: | 4.26 in |
| AE2: | 0.68 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 24.006 |
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2021 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

