How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | I: | 7.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| LQ1: | 8.61 in | G: | 2.91 |
| AJ: | 7.25 | B: | 13 |
| BE1: | 0.5 in | AD: | 8.85 |
| AG: | 10.5 | F: | 5.81 |
| BD: | 9 | V: | 4.26 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | RQ: | 7.98 in |
| C: | 14 in | BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 2021 | Output RPM: | 233.3 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 24.006 |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

