How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AE1: | 0.97 |
| AE2: | 0.68 | AJ: | 7.25 |
| RQ: | 7.98 in | D: | 5.12 |
| BF: | 0.53 | LQ1: | 8.61 in |
| AG: | 10.5 | AD: | 8.85 |
| F: | 5.81 | T: | 3 |
| G: | 2.91 | I: | 7.5 in |
| B: | 13 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2021 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 24.006 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.125 | Bore Code: | 48 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

