How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| B: | 13 | BD: | 9 |
| AD: | 8.85 | F: | 5.81 |
| I: | 7.5 in | AG: | 10.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.68 | AJ: | 7.25 |
| G: | 2.91 | RQ: | 7.98 in |
| V: | 4.26 in | D: | 5.12 |
| AE1: | 0.97 | T: | 3 |
| C: | 14 in | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 24.006 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Assembly: | HMQ-2 | Ratio: | 7.5:1 |
| Bore Code: | 48 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2021 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

