How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | F: | 5.81 |
| AE1: | 0.97 | T: | 3 |
| BD: | 9 | B: | 13 |
| AG: | 10.5 | I: | 7.5 in |
| AJ: | 7.25 | G: | 2.91 |
| LQ1: | 9.17 in | AK: | 8.5 |
| AE2: | 0.68 | C: | 14 in |
| V: | 4.26 in | D: | 5.12 |
| AD: | 8.85 | RQ: | 8.54 in |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 24.006 | Assembly: | HMQ-2 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 2021 |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

