How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 5.12 |
| I: | 7.5 in | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AD: | 8.85 | V: | 4.26 in |
| G: | 2.91 | AJ: | 7.25 |
| AG: | 10.5 | LQ1: | 9.17 in |
| C: | 14 in | T: | 3 |
| BE1: | 0.5 in | AE1: | 0.97 |
| AE2: | 0.68 | B: | 13 |
| F: | 5.81 | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Bore Code: | 48 |
| Thrust Rating - output shaft: | 2021 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 24.006 | Model Code: | HMQ252 |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

