How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 2.91 |
| AJ: | 5.88 | V: | 4.26 in |
| AK: | 4.5 | BF: | 0.41 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | T: | 3 |
| AD: | 8.85 | AE1: | 0.97 |
| AG: | 10.5 | RQ: | 7.35 in |
| F: | 5.81 | D: | 5.12 |
| AE2: | 0.68 | C: | 14 in |
| B: | 13 | LQ: | 7.85 in |
Technical Specifications
| Thrust Rating - output shaft: | 2021 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output Diameter (in): | 3 in |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 24.006 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

