How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| B: | 13 | AE1: | 0.97 |
| G: | 2.91 | AK: | 4.5 |
| AJ: | 5.88 | D: | 5.12 |
| BE: | 0.38 in | LQ: | 7.85 in |
| V: | 4.26 in | BF: | 0.41 |
| C: | 14 in | T: | 3.188 |
| I: | 7.5 in | AG: | 10.5 |
| BD: | 5.88 | F: | 5.81 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 24.006 |
| Thrust Rating - output shaft: | 2021 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 140TC |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

