How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 14 in |
| BF: | 0.53 | G: | 2.91 |
| BE1: | 0.5 in | AG: | 10.5 |
| RQ: | 7.98 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE1: | 0.97 | I: | 7.5 in |
| D: | 5.12 | LQ1: | 8.61 in |
| T: | 3.188 | B: | 13 |
| F: | 5.81 | AE2: | 0.68 |
| AD: | 8.85 | V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2021 |
| Bore Code: | 51 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24.006 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

