How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BF: | 0.53 |
| LQ1: | 8.61 in | AD: | 8.85 |
| AE2: | 0.68 | AK: | 8.5 |
| C: | 14 in | T: | 3.188 |
| AJ: | 7.25 | AE1: | 0.97 |
| F: | 5.81 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| I: | 7.5 in | BD: | 9 |
| V: | 4.26 in | B: | 13 |
| D: | 5.12 | RQ: | 7.98 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Model Code: | HMQ252 | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 2021 | Output RPM: | 233.3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 24.006 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

