How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.26 in |
| C: | 14 in | T: | 3.188 |
| AD: | 8.85 | AE1: | 0.97 |
| AE2: | 0.68 | B: | 13 |
| I: | 7.5 in | BF: | 0.53 |
| LQ1: | 9.17 in | BD: | 9 |
| AK: | 8.5 | AG: | 10.5 |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | G: | 2.91 |
| AJ: | 7.25 | F: | 5.81 |
Technical Specifications
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 233.3 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 2021 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 24.006 |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

