How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | LQ: | 7.85 in |
| V: | 4.26 in | BE: | 0.38 in |
| AD: | 8.85 | BF: | 0.41 |
| AK: | 4.5 | F: | 5.81 |
| AG: | 10.5 | AE1: | 0.97 |
| B: | 13 | T: | 3.188 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| D: | 5.12 | I: | 7.5 in |
| G: | 2.91 | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.68 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24.006 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2021 | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

