How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | I: | 7.5 in |
| AE2: | 0.68 | G: | 2.91 |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
| AE1: | 0.97 | RQ: | 7.35 in |
| AD: | 8.85 | AK: | 4.5 |
| C: | 14 in | B: | 13 |
| AG: | 10.5 | V: | 4.26 in |
| F: | 5.81 | T: | 3.438 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 24.006 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 2021 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

