How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 7.85 in |
| C: | 14 in | F: | 5.81 |
| BF: | 0.41 | RQ: | 7.35 in |
| G: | 2.91 | AJ: | 5.88 |
| B: | 13 | BE: | 0.38 in |
| AK: | 4.5 | AE1: | 0.97 |
| V: | 4.26 in | D: | 5.12 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | T: | 3.438 |
| AD: | 8.85 | I: | 7.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 55 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2021 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24.006 |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 0.875 |
| Output Key: | 7/8 X 4.00 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

