How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | I: | 7.5 in |
| V: | 4.26 in | BF: | 0.41 |
| AE2: | 0.68 | G: | 2.91 |
| AD: | 8.85 | C: | 14 in |
| AK: | 4.5 | D: | 5.12 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| B: | 13 | F: | 5.81 |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 10.5 | BE: | 0.38 in |
| T: | 3.438 | RQ: | 7.35 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24.006 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2021 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

