How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AK: | 8.5 |
| C: | 14 in | T: | 3.438 |
| AD: | 8.85 | BF: | 0.53 |
| D: | 5.12 | F: | 5.81 |
| LQ1: | 8.61 in | AG: | 10.5 |
| AJ: | 7.25 | BD: | 9 |
| V: | 4.26 in | G: | 2.91 |
| AE2: | 0.68 | AE1: | 0.97 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Assembly: | HMQ-2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 2021 | Bore Code: | 55 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.438 in |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24.006 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

