Grove Gear HMQ252-7.5-2-3.438-210TC-L4
Part #:HMQ252-7.5-2-3.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | D: | 5.12 |
| AD: | 8.85 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| C: | 14 in | V: | 4.26 in |
| BF: | 0.53 | B: | 13 |
| AK: | 8.5 | AE1: | 0.97 |
| LQ1: | 8.61 in | F: | 5.81 |
| AJ: | 7.25 | RQ: | 7.98 in |
| BD: | 9 | I: | 7.5 in |
| AE2: | 0.68 | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Ratio: | 7.5:1 | Motor Frame Size: | 210TC |
| Output RPM: | 233.3 | Thrust Rating - output shaft: | 2021 |
| Input HP @ 1750 RPM: | 24.006 | Gear Type: | Worm |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Input Bore (C Face): | 1.375 | Bore Code: | 55 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

