Grove Gear HMQ252-7.5-2-3.438-250TC-L9
Part #:HMQ252-7.5-2-3.438-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | I: | 7.5 in |
| BD: | 9 | AK: | 8.5 |
| AE1: | 0.97 | AJ: | 7.25 |
| B: | 13 | AG: | 10.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 2.91 | C: | 14 in |
| RQ: | 8.54 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| F: | 5.81 | T: | 3.438 |
| AE2: | 0.68 | D: | 5.12 |
Technical Specifications
| Ratio: | 7.5:1 | Assembly: | HMQ-2 |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 24.006 |
| Output RPM: | 233.3 | Motor Frame Size: | 250TC |
| Model Code: | HMQ252 | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2021 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

