How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 14 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | V: | 4.26 in |
| AE2: | 0.68 | RQ: | 7.35 in |
| AK: | 4.5 | AE1: | 0.97 |
| AD: | 8.85 | AG: | 10.5 |
| I: | 7.5 in | F: | 5.81 |
| D: | 5.12 | LQ: | 7.85 in |
| AJ: | 5.88 | B: | 13 |
| G: | 2.91 | T: | 3.438 |
Technical Specifications
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Ratio Range: | 7.5:1 | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 2021 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 24.006 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 233.3 | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

