Grove Gear HMQ252-80-1-2.000-140TC-L3
Part #:HMQ252-80-1-2.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AG: | 10.5 |
| I: | 7.5 in | V: | 4.26 in |
| B: | 13 | BD: | 5.88 |
| G: | 2.91 | D: | 5.12 |
| RQ: | 7.35 in | AD: | 8.85 |
| AK: | 4.5 | F: | 5.81 |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.68 | T: | 2 |
| C: | 14 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Bore Code: | 32 |
| Model Code: | HMQ252 | Output RPM: | 21.9 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.906 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

