Grove Gear HMQ252-80-1-2.000-140TC-L4
Part #:HMQ252-80-1-2.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | I: | 7.5 in |
| BE: | 0.38 in | B: | 13 |
| RQ: | 7.35 in | F: | 5.81 |
| AK: | 4.5 | T: | 2 |
| AJ: | 5.88 | G: | 2.91 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| C: | 14 in | AE1: | 0.97 |
| LQ: | 7.85 in | BF: | 0.41 |
| V: | 4.26 in | AE2: | 0.68 |
| AG: | 10.5 | AD: | 8.85 |
Technical Specifications
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 32 |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.906 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

