Grove Gear HMQ252-80-1-2.000-180TC-L1
Part #:HMQ252-80-1-2.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AJ: | 7.25 |
| T: | 2 | BD: | 9 |
| AG: | 10.5 | F: | 5.81 |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| B: | 13 | I: | 7.5 in |
| C: | 14 in | BF: | 0.53 |
| AE2: | 0.68 | G: | 2.91 |
| AD: | 8.85 | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2 in | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Bore Code: | 32 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

