Grove Gear HMQ252-80-1-2.000-180TC-L3
Part #:HMQ252-80-1-2.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AG: | 10.5 |
| AE2: | 0.68 | BD: | 9 |
| AD: | 8.85 | C: | 14 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE1: | 0.97 | D: | 5.12 |
| G: | 2.91 | T: | 2 |
| AJ: | 7.25 | RQ: | 7.98 in |
| I: | 7.5 in | V: | 4.26 in |
| LQ1: | 8.61 in | B: | 13 |
Technical Specifications
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.906 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

