Grove Gear HMQ252-80-1-2.000-210TC-L1
Part #:HMQ252-80-1-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AE1: | 0.97 |
| LQ1: | 8.61 in | T: | 2 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| V: | 4.26 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| BD: | 9 | AE2: | 0.68 |
| I: | 7.5 in | BF: | 0.53 |
| AG: | 10.5 | C: | 14 in |
| G: | 2.91 | AK: | 8.5 |
| AD: | 8.85 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.906 | Gear Type: | Worm |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

