Grove Gear HMQ252-80-1-2.000-210TC-L2
Part #:HMQ252-80-1-2.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| AD: | 8.85 | G: | 2.91 |
| B: | 13 | BE1: | 0.5 in |
| BD: | 9 | F: | 5.81 |
| AG: | 10.5 | AK: | 8.5 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | C: | 14 in |
| AJ: | 7.25 | T: | 2 |
| D: | 5.12 | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.906 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

