Grove Gear HMQ252-80-1-2.000-210TC-L4
Part #:HMQ252-80-1-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | LQ1: | 8.61 in |
| AD: | 8.85 | B: | 13 |
| I: | 7.5 in | BD: | 9 |
| AE2: | 0.68 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| F: | 5.81 | G: | 2.91 |
| D: | 5.12 | BF: | 0.53 |
| BE1: | 0.5 in | T: | 2 |
| V: | 4.26 in | AG: | 10.5 |
| AJ: | 7.25 | RQ: | 7.98 in |
Technical Specifications
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 2.906 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Bore Code: | 32 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

