Grove Gear HMQ252-80-1-2.000-56C-L1
Part #:HMQ252-80-1-2.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 4.5 |
| I: | 7.5 in | C: | 14 in |
| T: | 2 | BE: | 0.38 in |
| AE1: | 0.97 | V: | 4.26 in |
| B: | 13 | D: | 5.12 |
| BF: | 0.41 | BD: | 5.88 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | F: | 5.81 |
| AE2: | 0.68 | G: | 2.91 |
Technical Specifications
| Ratio: | 80:1 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.906 |
| Output RPM: | 21.9 | Bore Code: | 32 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 80:1 |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

