Grove Gear HMQ252-80-1-2.000-56C-L9
Part #:HMQ252-80-1-2.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AK: | 4.5 | RQ: | 7.35 in |
| BF: | 0.41 | AG: | 10.5 |
| LQ: | 7.85 in | G: | 2.91 |
| B: | 13 | AE1: | 0.97 |
| AJ: | 5.88 | AD: | 8.85 |
| BD: | 5.88 | D: | 5.12 |
| BE: | 0.38 in | I: | 7.5 in |
| C: | 14 in | AE2: | 0.68 |
| T: | 2 | F: | 5.81 |
Technical Specifications
| Ratio: | 80:1 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 2.906 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 32 | Gear Type: | Worm |
| Output RPM: | 21.9 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

