Grove Gear HMQ252-80-1-2.188-140TC-L9
Part #:HMQ252-80-1-2.188-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 2.91 |
| F: | 5.81 | I: | 7.5 in |
| AG: | 10.5 | AJ: | 5.88 |
| AE1: | 0.97 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AE2: | 0.68 | V: | 4.26 in |
| C: | 14 in | RQ: | 7.35 in |
| BD: | 5.88 | LQ: | 7.85 in |
| T: | 2.188 | AK: | 4.5 |
| B: | 13 | D: | 5.12 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Ratio Range: | 80:1 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 2.906 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

