Grove Gear HMQ252-80-1-2.188-180TC
Part #:HMQ252-80-1-2.188-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.68 | V: | 4.26 in |
| AG: | 10.5 | AE1: | 0.97 |
| BF: | 0.53 | AJ: | 7.25 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| B: | 13 | C: | 14 in |
| F: | 5.81 | BD: | 9 |
| T: | 2.188 | RQ: | 7.98 in |
| AD: | 8.85 | D: | 5.12 |
| I: | 7.5 in | G: | 2.91 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Bore Code: | 35 |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.906 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

