Grove Gear HMQ252-80-1-2.188-180TC-L2
Part #:HMQ252-80-1-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AG: | 10.5 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | RQ: | 7.98 in |
| AD: | 8.85 | T: | 2.188 |
| BF: | 0.53 | B: | 13 |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 4.26 in | AE1: | 0.97 |
| F: | 5.81 | AE2: | 0.68 |
| BD: | 9 | AK: | 8.5 |
| LQ1: | 8.61 in | D: | 5.12 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Bore Code: | 35 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.906 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

