Grove Gear HMQ252-80-1-2.188-180TC-L3
Part #:HMQ252-80-1-2.188-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE1: | 0.97 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BD: | 9 |
| I: | 7.5 in | B: | 13 |
| G: | 2.91 | V: | 4.26 in |
| C: | 14 in | LQ1: | 8.61 in |
| AE2: | 0.68 | BF: | 0.53 |
| AJ: | 7.25 | AD: | 8.85 |
| T: | 2.188 | BE1: | 0.5 in |
| D: | 5.12 | F: | 5.81 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Bore Code: | 35 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 2.906 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

