Grove Gear HMQ252-80-1-2.188-180TC-L4
Part #:HMQ252-80-1-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AG: | 10.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AE1: | 0.97 |
| I: | 7.5 in | AE2: | 0.68 |
| BD: | 9 | AJ: | 7.25 |
| RQ: | 7.98 in | V: | 4.26 in |
| BE1: | 0.5 in | C: | 14 in |
| AK: | 8.5 | D: | 5.12 |
| LQ1: | 8.61 in | B: | 13 |
| F: | 5.81 | T: | 2.188 |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Bore Code: | 35 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Center Distance (in): | 5.25 |
| Ratio: | 80:1 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.906 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

