Grove Gear HMQ252-80-1-2.188-180TC-L9
Part #:HMQ252-80-1-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| G: | 2.91 | C: | 14 in |
| BF: | 0.53 | BD: | 9 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| D: | 5.12 | V: | 4.26 in |
| AE2: | 0.68 | AJ: | 7.25 |
| AE1: | 0.97 | B: | 13 |
| RQ: | 7.98 in | T: | 2.188 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.188 in | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Ratio: | 80:1 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 2.906 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

