How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BD: | 9 |
| AG: | 10.5 | B: | 13 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AK: | 8.5 | T: | 2.188 |
| BE1: | 0.5 in | C: | 14 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| AE2: | 0.68 | AD: | 8.85 |
| AE1: | 0.97 | G: | 2.91 |
| D: | 5.12 | F: | 5.81 |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.906 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

