How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| T: | 2.188 | BE1: | 0.5 in |
| B: | 13 | BF: | 0.53 |
| G: | 2.91 | LQ1: | 9.17 in |
| C: | 14 in | AK: | 8.5 |
| AD: | 8.85 | AE1: | 0.97 |
| AG: | 10.5 | F: | 5.81 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| D: | 5.12 | I: | 7.5 in |
| RQ: | 8.54 in | AE2: | 0.68 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

