How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 8.54 in |
| AE2: | 0.68 | F: | 5.81 |
| G: | 2.91 | AJ: | 7.25 |
| I: | 7.5 in | BF: | 0.53 |
| AE1: | 0.97 | C: | 14 in |
| V: | 4.26 in | LQ1: | 9.17 in |
| B: | 13 | AK: | 8.5 |
| T: | 2.188 | AG: | 10.5 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| BD: | 9 | D: | 5.12 |
Technical Specifications
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 2.906 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Ratio Range: | 80:1 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

