How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | B: | 13 |
| BE: | 0.38 in | F: | 5.81 |
| LQ: | 7.85 in | G: | 2.91 |
| D: | 5.12 | C: | 14 in |
| BF: | 0.41 | AE1: | 0.97 |
| T: | 2.188 | AG: | 10.5 |
| AE2: | 0.68 | RQ: | 7.35 in |
| I: | 7.5 in | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AK: | 4.5 |
Technical Specifications
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft Direction: | 1 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

