How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | I: | 7.5 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | RQ: | 7.35 in |
| AK: | 4.5 | D: | 5.12 |
| B: | 13 | BE: | 0.38 in |
| BD: | 5.88 | AG: | 10.5 |
| AJ: | 5.88 | C: | 14 in |
| BF: | 0.41 | AE1: | 0.97 |
| LQ: | 7.85 in | F: | 5.81 |
| AE2: | 0.68 | AD: | 8.85 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 2.906 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

