How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | AG: | 10.5 |
| D: | 5.12 | AJ: | 5.88 |
| AK: | 4.5 | AE2: | 0.68 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| F: | 5.81 | V: | 4.26 in |
| B: | 13 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| AD: | 8.85 | T: | 2.188 |
| I: | 7.5 in | C: | 14 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 2.906 | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

