How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.26 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| D: | 5.12 | RQ: | 7.98 in |
| T: | 2.25 | C: | 14 in |
| AE2: | 0.68 | AD: | 8.85 |
| B: | 13 | BE1: | 0.5 in |
| G: | 2.91 | I: | 7.5 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
| BD: | 9 | F: | 5.81 |
| AG: | 10.5 | AJ: | 7.25 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Diameter (in): | 2.25 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 2.906 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

