How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | RQ: | 7.35 in |
| D: | 5.12 | AD: | 8.85 |
| V: | 4.26 in | LQ: | 7.85 in |
| I: | 7.5 in | BF: | 0.41 |
| AE1: | 0.97 | B: | 13 |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.68 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| T: | 2.25 | F: | 5.81 |
| G: | 2.91 | AG: | 10.5 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 2.906 | Output Diameter (in): | 2.25 in |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

