Grove Gear HMQ252-80-1-2.438-140TC-L2
Part #:HMQ252-80-1-2.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | C: | 14 in |
| G: | 2.91 | BD: | 5.88 |
| F: | 5.81 | AK: | 4.5 |
| AG: | 10.5 | LQ: | 7.85 in |
| T: | 2.438 | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AE1: | 0.97 |
| AD: | 8.85 | RQ: | 7.35 in |
| BF: | 0.41 | D: | 5.12 |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | HMQ252 | Motor Frame Size: | 140TC |
| Output RPM: | 21.9 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.906 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

