How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 8.5 |
| G: | 2.91 | C: | 14 in |
| AE2: | 0.68 | AG: | 10.5 |
| T: | 2.438 | AD: | 8.85 |
| BD: | 9 | F: | 5.81 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
| RQ: | 7.98 in | D: | 5.12 |
| B: | 13 | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 39 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.906 | Output RPM: | 21.9 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

