How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | T: | 2.438 |
| C: | 14 in | G: | 2.91 |
| B: | 13 | AK: | 8.5 |
| I: | 7.5 in | F: | 5.81 |
| AJ: | 7.25 | BE1: | 0.5 in |
| RQ: | 7.98 in | AE2: | 0.68 |
| AD: | 8.85 | BD: | 9 |
| BF: | 0.53 | V: | 4.26 in |
| AG: | 10.5 | D: | 5.12 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Bore Code: | 39 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 2.906 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

